How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.68 |
| V: | 4.26 in | AE1: | 0.97 |
| BF: | 0.53 | I: | 7.5 in |
| RQ: | 7.98 in | BD: | 9 |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | LQ1: | 8.61 in |
| D: | 5.12 | T: | 2.438 |
| C: | 14 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| F: | 5.81 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Output RPM: | 338.7 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

