How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| I: | 7.5 in | BD: | 9 |
| V: | 4.26 in | T: | 2.438 |
| AE1: | 0.97 | RQ: | 7.98 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| B: | 13 | G: | 2.91 |
| D: | 5.12 | BE1: | 0.5 in |
| F: | 5.81 | AG: | 10.5 |
| C: | 14 in | AD: | 8.85 |
| AK: | 8.5 | AE2: | 0.68 |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1675 |
| Model Code: | HMQ252 | Bore Code: | 39 |
| Output RPM: | 338.7 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.166 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

