How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BE1: | 0.5 in |
| B: | 13 | AG: | 10.5 |
| BD: | 9 | AD: | 8.85 |
| T: | 2.438 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE1: | 0.97 | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BF: | 0.53 | C: | 14 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 28.166 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1675 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ252 |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

