How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 9 |
| G: | 2.91 | D: | 5.12 |
| RQ: | 7.98 in | AG: | 10.5 |
| C: | 14 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| B: | 13 | T: | 2.438 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AK: | 8.5 | AE1: | 0.97 |
| F: | 5.81 | AJ: | 7.25 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 1675 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 28.166 |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

