How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.97 |
| V: | 4.26 in | C: | 14 in |
| AD: | 8.85 | AG: | 10.5 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | G: | 2.91 |
| AJ: | 7.25 | T: | 2.438 |
| D: | 5.12 | BD: | 9 |
| RQ: | 8.54 in | AK: | 8.5 |
| AE2: | 0.68 | I: | 7.5 in |
| BF: | 0.53 | B: | 13 |
Technical Specifications
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 28.166 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

