How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | V: | 4.26 in |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| I: | 7.5 in | AE1: | 0.97 |
| AE2: | 0.68 | AD: | 8.85 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| D: | 5.12 | T: | 2.438 |
| AJ: | 7.25 | F: | 5.81 |
| RQ: | 8.54 in | C: | 14 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.438 in |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 28.166 |
| Thrust Rating - output shaft: | 1675 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

