How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | C: | 14 in |
| BE: | 0.38 in | AK: | 4.5 |
| AE1: | 0.97 | RQ: | 7.35 in |
| D: | 5.12 | T: | 2.438 |
| AD: | 8.85 | V: | 4.26 in |
| BD: | 5.88 | I: | 7.5 in |
| LQ: | 7.85 in | AE2: | 0.68 |
| B: | 13 | AJ: | 5.88 |
| G: | 2.91 | F: | 5.81 |
Technical Specifications
| Output RPM: | 338.7 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 28.166 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Ratio: | 5:1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

