How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.5 |
| RQ: | 7.35 in | V: | 4.26 in |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 7.85 in | BE: | 0.38 in |
| B: | 13 | I: | 7.5 in |
| BF: | 0.41 | G: | 2.91 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | D: | 5.12 |
| AD: | 8.85 | F: | 5.81 |
| AE2: | 0.68 | AE1: | 0.97 |
Technical Specifications
| Bore Code: | 40 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1675 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.166 |
| Output RPM: | 338.7 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

