How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| AJ: | 7.25 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AE1: | 0.97 | BF: | 0.53 |
| RQ: | 7.98 in | D: | 5.12 |
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | LQ1: | 8.61 in |
| C: | 14 in | T: | 2.5 |
| G: | 2.91 | V: | 4.26 in |
| F: | 5.81 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 28.166 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 1675 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Bore Code: | 40 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

