How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AD: | 8.85 |
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | T: | 2.5 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| F: | 5.81 | BF: | 0.53 |
| BD: | 9 | RQ: | 7.98 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | C: | 14 in |
| AE1: | 0.97 | V: | 4.26 in |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Gear Type: | Worm | Output RPM: | 338.7 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Bore Code: | 40 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

