Grove Gear HMQ252-5-1-2.500-250TC-L9
Part #:HMQ252-5-1-2.500-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AD: | 8.85 | AE2: | 0.68 |
| AE1: | 0.97 | B: | 13 |
| I: | 7.5 in | F: | 5.81 |
| G: | 2.91 | RQ: | 8.54 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | D: | 5.12 |
| AG: | 10.5 | V: | 4.26 in |
| T: | 2.5 | LQ1: | 9.17 in |
| BD: | 9 | C: | 14 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.166 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Output RPM: | 338.7 | Motor Frame Size: | 250TC |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 1675 | Input Bore (C Face): | 1.625 |
| Ratio: | 5:1 | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

