How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | B: | 13 |
| BD: | 5.88 | V: | 4.26 in |
| BF: | 0.41 | AE1: | 0.97 |
| D: | 5.12 | AG: | 10.5 |
| F: | 5.81 | LQ: | 7.85 in |
| AD: | 8.85 | AE2: | 0.68 |
| T: | 2.5 | AJ: | 5.88 |
| C: | 14 in | AK: | 4.5 |
| G: | 2.91 | BE: | 0.38 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.166 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Output RPM: | 338.7 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

