How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | B: | 13 |
| AE1: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | AJ: | 5.88 |
| F: | 5.81 | G: | 2.91 |
| AE2: | 0.68 | BF: | 0.41 |
| T: | 2.5 | BD: | 5.88 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AD: | 8.85 |
| BE: | 0.38 in | AG: | 10.5 |
| LQ: | 7.85 in | C: | 14 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 28.166 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1675 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

