How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| I: | 7.5 in | B: | 13 |
| T: | 2.5 | AE1: | 0.97 |
| BE: | 0.38 in | AD: | 8.85 |
| LQ: | 7.85 in | V: | 4.26 in |
| D: | 5.12 | RQ: | 7.35 in |
| AG: | 10.5 | F: | 5.81 |
| AE2: | 0.68 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 2.91 | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 1675 |
| Ratio: | 5:1 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Bore Code: | 40 |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.166 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

