How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 2.91 |
| AD: | 8.85 | LQ: | 7.85 in |
| BD: | 5.88 | BF: | 0.41 |
| D: | 5.12 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.97 | AG: | 10.5 |
| B: | 13 | F: | 5.81 |
| C: | 14 in | RQ: | 7.35 in |
| V: | 4.26 in | AE2: | 0.68 |
Technical Specifications
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.166 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

