How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | D: | 5.12 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AG: | 10.5 | BD: | 9 |
| I: | 7.5 in | V: | 4.26 in |
| AD: | 8.85 | RQ: | 7.98 in |
| BF: | 0.53 | C: | 14 in |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 13 | LQ1: | 8.61 in |
| F: | 5.81 | AE2: | 0.68 |
| AE1: | 0.97 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 1675 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 338.7 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 28.166 |
| Bore Code: | 43 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

