How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | D: | 5.12 |
| RQ: | 7.98 in | BF: | 0.53 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AG: | 10.5 | T: | 2.688 |
| F: | 5.81 | BD: | 9 |
| AE1: | 0.97 | AD: | 8.85 |
| AE2: | 0.68 | B: | 13 |
| AJ: | 7.25 | C: | 14 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 28.166 | Thrust Rating - output shaft: | 1675 |
| Input Bore (C Face): | 1.125 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

