How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 10.5 |
| D: | 5.12 | LQ1: | 8.61 in |
| V: | 4.26 in | I: | 7.5 in |
| AD: | 8.85 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| G: | 2.91 | BD: | 9 |
| AE2: | 0.68 | C: | 14 in |
| BE1: | 0.5 in | T: | 2.688 |
| RQ: | 7.98 in | B: | 13 |
Technical Specifications
| Bore Code: | 43 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1675 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

