How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| C: | 14 in | AG: | 10.5 |
| LQ1: | 9.17 in | F: | 5.81 |
| BE1: | 0.5 in | B: | 13 |
| G: | 2.91 | V: | 4.26 in |
| T: | 2.688 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| RQ: | 8.54 in | I: | 7.5 in |
| AD: | 8.85 | BF: | 0.53 |
| AE2: | 0.68 | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 28.166 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1675 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 338.7 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

