How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.68 |
| BD: | 9 | AK: | 8.5 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| AE1: | 0.97 | AD: | 8.85 |
| G: | 2.91 | T: | 2.688 |
| LQ1: | 9.17 in | B: | 13 |
| AJ: | 7.25 | V: | 4.26 in |
| F: | 5.81 | D: | 5.12 |
| AG: | 10.5 | C: | 14 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 1675 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Output RPM: | 338.7 |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Bore Code: | 43 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

