How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.68 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | V: | 4.26 in |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | AJ: | 5.88 |
| AE1: | 0.97 | I: | 7.5 in |
| C: | 14 in | AG: | 10.5 |
| F: | 5.81 | D: | 5.12 |
| RQ: | 7.35 in | BD: | 5.88 |
| T: | 2.688 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.166 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 1675 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 338.7 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Bore Code: | 43 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

