How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ: | 7.85 in |
| RQ: | 7.35 in | BE: | 0.38 in |
| AE1: | 0.97 | AG: | 10.5 |
| G: | 2.91 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| T: | 2.938 | AJ: | 5.88 |
| D: | 5.12 | C: | 14 in |
| AE2: | 0.68 | BF: | 0.41 |
| I: | 7.5 in | F: | 5.81 |
| B: | 13 | V: | 4.26 in |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.166 | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

