Grove Gear HMQ252-5-1-2.938-210TC-L1
Part #:HMQ252-5-1-2.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | V: | 4.26 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| BD: | 9 | BE1: | 0.5 in |
| AD: | 8.85 | RQ: | 7.98 in |
| AE1: | 0.97 | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
| LQ1: | 8.61 in | T: | 2.938 |
| C: | 14 in | B: | 13 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.68 | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.166 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1675 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

