Grove Gear HMQ252-5-1-2.938-210TC-L2
Part #:HMQ252-5-1-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | D: | 5.12 |
| AE1: | 0.97 | G: | 2.91 |
| V: | 4.26 in | RQ: | 7.98 in |
| B: | 13 | AK: | 8.5 |
| AJ: | 7.25 | F: | 5.81 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| I: | 7.5 in | AD: | 8.85 |
| AE2: | 0.68 | C: | 14 in |
| LQ1: | 8.61 in | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 1675 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.166 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

