Grove Gear HMQ252-5-1-2.938-210TC-L9
Part #:HMQ252-5-1-2.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 14 in |
| BD: | 9 | B: | 13 |
| T: | 2.938 | LQ1: | 8.61 in |
| I: | 7.5 in | AE1: | 0.97 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | RQ: | 7.98 in |
| BE1: | 0.5 in | F: | 5.81 |
| AG: | 10.5 | D: | 5.12 |
| V: | 4.26 in | AE2: | 0.68 |
| AD: | 8.85 | G: | 2.91 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.166 |
| Output RPM: | 338.7 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 1675 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

