Grove Gear HMQ252-5-1-2.938-250TC-L2
Part #:HMQ252-5-1-2.938-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 13 |
| RQ: | 8.54 in | AE2: | 0.68 |
| AK: | 8.5 | BD: | 9 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AG: | 10.5 | AD: | 8.85 |
| T: | 2.938 | AE1: | 0.97 |
| I: | 7.5 in | C: | 14 in |
| F: | 5.81 | BF: | 0.53 |
| G: | 2.91 | D: | 5.12 |
Technical Specifications
| Assembly: | HMQ-1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.166 |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output RPM: | 338.7 |
| Thrust Rating - output shaft: | 1675 | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

