How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| C: | 14 in | BD: | 5.88 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AD: | 8.85 |
| AG: | 10.5 | B: | 13 |
| AE2: | 0.68 | LQ: | 7.85 in |
| AJ: | 5.88 | T: | 2.938 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 7.5 in | BF: | 0.41 |
Technical Specifications
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1675 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output RPM: | 338.7 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.166 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

