How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | F: | 5.81 |
| B: | 13 | AK: | 4.5 |
| AD: | 8.85 | V: | 4.26 in |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.68 | LQ: | 7.85 in |
| AE1: | 0.97 | BE: | 0.38 in |
| I: | 7.5 in | C: | 14 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AG: | 10.5 | D: | 5.12 |
| RQ: | 7.35 in | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output RPM: | 338.7 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.938 in | Ratio: | 5:1 |
| Input Bore (C Face): | 0.625 | Bore Code: | 47 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1675 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

