How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| I: | 7.5 in | C: | 14 in |
| AK: | 4.5 | AG: | 10.5 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AD: | 8.85 | AJ: | 5.88 |
| AE1: | 0.97 | B: | 13 |
| T: | 2.938 | LQ: | 7.85 in |
| G: | 2.91 | BD: | 5.88 |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Output RPM: | 338.7 | Thrust Rating - output shaft: | 1675 |
| Input HP @ 1750 RPM: | 28.166 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Bore Code: | 47 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

