How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 8.85 | LQ: | 7.85 in |
| B: | 13 | F: | 5.81 |
| V: | 4.26 in | RQ: | 7.35 in |
| G: | 2.91 | BD: | 5.88 |
| AE1: | 0.97 | I: | 7.5 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BE: | 0.38 in |
| T: | 3 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1675 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.166 | Ratio Range: | 5:1 |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

