How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | G: | 2.91 |
| BE1: | 0.5 in | V: | 4.26 in |
| AK: | 8.5 | RQ: | 7.98 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | B: | 13 |
| BD: | 9 | AG: | 10.5 |
| T: | 3 | D: | 5.12 |
| AD: | 8.85 | BF: | 0.53 |
| I: | 7.5 in | AE1: | 0.97 |
| AJ: | 7.25 | C: | 14 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 5:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 338.7 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 1675 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

