How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AJ: | 7.25 |
| D: | 5.12 | AE1: | 0.97 |
| AG: | 10.5 | BF: | 0.53 |
| BD: | 9 | LQ1: | 8.61 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
| T: | 3 | AK: | 8.5 |
| RQ: | 7.98 in | B: | 13 |
| AD: | 8.85 | F: | 5.81 |
| C: | 14 in | G: | 2.91 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 1675 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

