How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 7.25 |
| AK: | 8.5 | AG: | 10.5 |
| T: | 3 | G: | 2.91 |
| AD: | 8.85 | BD: | 9 |
| BF: | 0.53 | LQ1: | 8.61 in |
| C: | 14 in | AE2: | 0.68 |
| B: | 13 | I: | 7.5 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output RPM: | 338.7 | Bore Code: | 48 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1675 | Input HP @ 1750 RPM: | 28.166 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

