Grove Gear HMQ252-5-1-3.000-250TC
Part #:HMQ252-5-1-3.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE2: | 0.68 |
| BD: | 9 | RQ: | 8.54 in |
| AE1: | 0.97 | C: | 14 in |
| D: | 5.12 | AD: | 8.85 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| B: | 13 | AG: | 10.5 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| T: | 3 | V: | 4.26 in |
| F: | 5.81 | AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Output RPM: | 338.7 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 5:1 | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

