Grove Gear HMQ252-5-1-3.000-250TC-L3
Part #:HMQ252-5-1-3.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AD: | 8.85 |
| RQ: | 8.54 in | B: | 13 |
| LQ1: | 9.17 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| C: | 14 in | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.97 |
| AJ: | 7.25 | AE2: | 0.68 |
| D: | 5.12 | G: | 2.91 |
| AK: | 8.5 | F: | 5.81 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.166 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 48 | Assembly: | HMQ-1 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

