Grove Gear HMQ252-5-1-3.000-250TC-L4
Part #:HMQ252-5-1-3.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 9.17 in | BF: | 0.53 |
| RQ: | 8.54 in | AE2: | 0.68 |
| AG: | 10.5 | B: | 13 |
| D: | 5.12 | I: | 7.5 in |
| AE1: | 0.97 | G: | 2.91 |
| AK: | 8.5 | V: | 4.26 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| T: | 3 | AD: | 8.85 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.166 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Output RPM: | 338.7 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1675 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

