How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ: | 7.85 in |
| AJ: | 5.88 | T: | 3 |
| BF: | 0.41 | AE2: | 0.68 |
| B: | 13 | AK: | 4.5 |
| C: | 14 in | AG: | 10.5 |
| F: | 5.81 | V: | 4.26 in |
| AE1: | 0.97 | D: | 5.12 |
| BE: | 0.38 in | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| G: | 2.91 | BD: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 28.166 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

