How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AD: | 8.85 | B: | 13 |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 3.188 | AE2: | 0.68 |
| BF: | 0.41 | C: | 14 in |
| AE1: | 0.97 | RQ: | 7.35 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| AK: | 4.5 | AG: | 10.5 |
| D: | 5.12 | I: | 7.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Bore Code: | 51 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 28.166 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

