How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BE1: | 0.5 in |
| AK: | 8.5 | B: | 13 |
| V: | 4.26 in | G: | 2.91 |
| BD: | 9 | BF: | 0.53 |
| AD: | 8.85 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 5.12 | AG: | 10.5 |
| C: | 14 in | AJ: | 7.25 |
| AE2: | 0.68 | F: | 5.81 |
| T: | 3.188 | RQ: | 7.98 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 338.7 | Bore Code: | 51 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 28.166 | Model Code: | HMQ252 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

