How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AD: | 8.85 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 4.26 in | T: | 3.188 |
| LQ1: | 8.61 in | D: | 5.12 |
| AG: | 10.5 | AJ: | 7.25 |
| B: | 13 | BD: | 9 |
| G: | 2.91 | C: | 14 in |
| F: | 5.81 | AE2: | 0.68 |
| RQ: | 7.98 in | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.166 | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1675 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

