How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| AE2: | 0.68 | D: | 5.12 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AJ: | 7.25 |
| AK: | 8.5 | AD: | 8.85 |
| I: | 7.5 in | T: | 3.188 |
| B: | 13 | AG: | 10.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| C: | 14 in | BD: | 9 |
| V: | 4.26 in | AE1: | 0.97 |
Technical Specifications
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 28.166 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 1675 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Key: | 3/4 X 4.00 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

