How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | I: | 7.5 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | V: | 4.26 in |
| T: | 3.188 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| F: | 5.81 | LQ1: | 8.61 in |
| BD: | 9 | AE1: | 0.97 |
| AG: | 10.5 | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
| RQ: | 7.98 in | C: | 14 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 1675 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

