How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | B: | 13 |
| AE2: | 0.68 | BF: | 0.53 |
| AE1: | 0.97 | LQ1: | 9.17 in |
| BD: | 9 | F: | 5.81 |
| C: | 14 in | D: | 5.12 |
| RQ: | 8.54 in | AD: | 8.85 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 3.188 | AK: | 8.5 |
| G: | 2.91 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1675 | Output RPM: | 338.7 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.166 | Bore Code: | 51 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

