How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AK: | 4.5 | LQ: | 7.85 in |
| D: | 5.12 | AE2: | 0.68 |
| F: | 5.81 | BF: | 0.41 |
| C: | 14 in | B: | 13 |
| AE1: | 0.97 | AJ: | 5.88 |
| BD: | 5.88 | T: | 3.188 |
| G: | 2.91 | RQ: | 7.35 in |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 28.166 | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output RPM: | 338.7 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1675 | Output Diameter (in): | 3.188 in |
| Model Code: | HMQ252 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

