How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | F: | 5.81 |
| V: | 4.26 in | AE1: | 0.97 |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 3.438 | AD: | 8.85 |
| LQ: | 7.85 in | C: | 14 in |
| D: | 5.12 | B: | 13 |
| AK: | 4.5 | G: | 2.91 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.166 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 55 | Motor Frame Size: | 140TC |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 1675 |
| Ratio Range: | 5:1 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

