How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 5.88 |
| F: | 5.81 | AE1: | 0.97 |
| AK: | 4.5 | AG: | 10.5 |
| BE: | 0.38 in | BF: | 0.41 |
| B: | 13 | D: | 5.12 |
| RQ: | 7.35 in | AE2: | 0.68 |
| AJ: | 5.88 | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
| T: | 3.438 | C: | 14 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 28.166 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1675 |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

