Grove Gear HMQ252-5-1-3.438-210TC
Part #:HMQ252-5-1-3.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 14 in |
| D: | 5.12 | BE1: | 0.5 in |
| T: | 3.438 | B: | 13 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| F: | 5.81 | LQ1: | 8.61 in |
| RQ: | 7.98 in | AE1: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
| AE2: | 0.68 | BD: | 9 |
| AD: | 8.85 | G: | 2.91 |
| I: | 7.5 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.166 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

