Grove Gear HMQ252-5-1-3.438-210TC-L1
Part #:HMQ252-5-1-3.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | BE1: | 0.5 in |
| AE2: | 0.68 | V: | 4.26 in |
| AK: | 8.5 | I: | 7.5 in |
| C: | 14 in | BD: | 9 |
| AE1: | 0.97 | AJ: | 7.25 |
| G: | 2.91 | AG: | 10.5 |
| AD: | 8.85 | B: | 13 |
| LQ1: | 8.61 in | F: | 5.81 |
| D: | 5.12 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Bore Code: | 55 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 338.7 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

