How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | C: | 14 in |
| BE1: | 0.5 in | T: | 3.438 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| B: | 13 | AJ: | 7.25 |
| AE1: | 0.97 | F: | 5.81 |
| G: | 2.91 | AD: | 8.85 |
| AE2: | 0.68 | RQ: | 8.54 in |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | LQ1: | 9.17 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

