How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 5.12 | B: | 13 |
| F: | 5.81 | AE2: | 0.68 |
| LQ1: | 9.17 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 10.5 |
| AJ: | 7.25 | BD: | 9 |
| C: | 14 in | RQ: | 8.54 in |
| AD: | 8.85 | G: | 2.91 |
| V: | 4.26 in | I: | 7.5 in |
| AK: | 8.5 | T: | 3.438 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1675 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Output RPM: | 338.7 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

